??
Catalog navigation
CAD model selection
HELP_VARIABLE
Series
209
Shaft Size
45 mm
Part No.
075014
Description
INS-SC-45M-HT
Weight
0.62
A
49.3 mm
C
22.1 mm
D
85 mm
J
6.4 mm
L
56.4 mm
Setscrews
M8 x 1.25
W
19.1 mm
Y
30.2 mm
Download CAD models
Previews
The preview does not represent the part configuration anymore.You have to generate a new preview.